Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
M38.173 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
MNN |
Package Description Descriptive text for this package.
|
38 LEAD TSSOP (4.4MM) |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
MNN |
Category | PLASTIC |
Lead Count | 38 |
Pb (Lead) Free | Yes |
Length | 9.7mm |
Width | 4.39mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.92mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
9.70 x 4.39 x 0.92 |