Skip to main content

MNW (TSSOP-EP 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M24.173B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MNW
Package Description
Descriptive text for this package.
24 LEAD EPTSSOP (4.4MM)
Package Status
Active
Package Type
TSSOP-EP
Class
PLASTIC
Package Code
The unique identifier of this package.
MNW
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
7.8mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.92mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.80 x 4.39 x 0.92

Documentation

Type Title Date
Package Outline Drawing PDF 120 KB
1 item