Title | Information |
---|---|
Pkg. Name | M24.173D |
Pkg. Previous Code | MOE |
Package Description | 24 LEAD HTSSOP (4.4 mm) |
Package Status | Active |
Package Type | TSSOP-EP |
Class | PLASTIC |
Package Code | MOE |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 7.8mm |
Width | 4.39mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 7.80 x 4.39 x 0.00 |