Skip to main content

MOS (SOIC 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M16.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MOS
Package Description
Descriptive text for this package.
SOIC 9.9 x3.90x1.75mm 1.27mm Pitch
Package Status
Active
Package Type
SOIC
Class
PLASTIC
Package Code
The unique identifier of this package.
MOS
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
9.9mm
Pb Free Category
e3 Sn
Width
3.9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.75mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.9 x 3.9 x 1.75