Title | Information |
---|---|
Pkg. Name | M16.15 |
Pkg. Previous Code | MOT |
Package Description | SOIC 9.9 x3.90x1.75mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
Class | PLASTIC |
Package Code | MOT |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 9.9mm |
Pb Free Category | e3 Sn |
Width | 3.9mm |
Thickness | 1.75mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 9.9 x 3.9 x 1.75 |