Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
M24.173 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
MPH |
Package Description Descriptive text for this package.
|
24 LEAD TSSOP (4.4MM) |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
MPH |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 7.8mm |
Width | 4.39mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
7.80 x 4.39 x 0.90 |