Skip to main content

MPQ (TSSOP-EP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0048
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MPQ
Package Description
Descriptive text for this package.
20 LEAD HTSSOP (4.4 mm)
Package Status
Active
Package Type
TSSOP-EP
Class
PLASTIC
Package Code
The unique identifier of this package.
MPQ
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
6.5mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.50 x 4.39 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 116 KB
1 item