Title | Information |
---|---|
Pkg. Name | M10.118A |
Pkg. Previous Code | MQT |
Package Description | 10 LEAD MSOP (3.0mm), (Std & Pb-Free) |
Package Status | Active |
Package Type | MSOP |
Class | PLASTIC |
Package Code | MQT |
Category | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0.86mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.86 |