Title | Information |
---|---|
Pkg. Name | MDP0050 |
Pkg. Previous Code | MQX |
Package Description | 8 LEAD HMSOP (3.0 mm) |
Package Status | Active |
Package Type | MSOP-EP |
Class | PLASTIC |
Package Code | MQX |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3mm |
Width | 3mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.00 |