Skip to main content

MRH (MSOP 8)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MRH
Package Description
Descriptive text for this package.
8 LEAD MSOP (3.0MM)
Package Status
Active
Package Type
MSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MRH
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.00