Skip to main content

MSD (SOICN 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0027
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MSD
Package Description
Descriptive text for this package.
14 LEAD SOIC (150MIL) (Pb-Free)
Package Status
Active
Package Type
SOICN
Class
PLASTIC
Package Code
The unique identifier of this package.
MSD
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
8.66mm
Width
3.91mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.66 x 3.91 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 121 KB
1 item