Title | Information |
---|---|
Pkg. Name | M8.15E |
Pkg. Previous Code | MSM |
Package Description | 8 LEAD SOIC (150MIL), Pb-FREE |
Package Status | Active |
Package Type | SOICN |
Class | PLASTIC |
Package Code | MSM |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 4.9mm |
Width | 3.91mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 4.90 x 3.91 x 0.00 |