Skip to main content

MTV (SOICN 16)

Title Information
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MTV
Package Description
Descriptive text for this package.
16 LEAD SOIC (150MIL)
Package Status
Active
Package Type
SOICN
Class
PLASTIC
Package Code
The unique identifier of this package.
MTV
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
9.91mm
Width
3.91mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.91 x 3.91 x 0.00