Skip to main content

MUW (SOICN-EP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.15C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MUW
Package Description
Descriptive text for this package.
8 LEAD EPSOIC (150MIL)
Package Status
Active
Package Type
SOICN-EP
Class
PLASTIC
Package Code
The unique identifier of this package.
MUW
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
4.93mm
Width
3.94mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.93 x 3.94 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 94 KB
1 item