Skip to main content

MWJ (SOICW 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M20.3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MWJ
Package Description
Descriptive text for this package.
20 LEAD SOIC (300MIL) Carsem (Pb-Free)
Package Status
Active
Package Type
SOICW
Class
PLASTIC
Package Code
The unique identifier of this package.
MWJ
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
12.85mm
Width
7.52mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.85 x 7.52 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item