Skip to main content

MXC (TSSOP-EP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M14.173C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MXC
Package Description
Descriptive text for this package.
14 lead epad TSSOP (4.4MM), Ni/Pd/Au-Ag roughened finish at ATP.
Package Status
Active
Package Type
TSSOP-EP
Class
PLASTIC
Package Code
The unique identifier of this package.
MXC
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
5mm
Width
4.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 4.39 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 93 KB
1 item