Skip to main content

MXF (TSSOP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M14.173
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MXF
Package Description
Descriptive text for this package.
14 LEAD TSSOP (4.4MM)
Package Status
Active
Package Type
TSSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MXF
Category
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
Length
0mm
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 92 KB
1 item