Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
M16.173 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
MXO |
Package Description Descriptive text for this package.
|
TSSOP 5.0x4.4x1.2mm Pitch 0.65 mm |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
MXO |
Category | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 0.2mm |
Pb Free Category | N/A |
Width | 0.17mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0mm |
Peak Reflow Temp | 260°C |
Pitch | 0.026mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
0.2 x 0.17 x 0.0 |