Skip to main content

MYA (SOICN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M8.15E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MYA
Package Description
Descriptive text for this package.
8 LEAD SOIC_UTL
Package Status
Active
Package Type
SOICN
Package Code
The unique identifier of this package.
MYA
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
4.9mm
Width
3.91mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.90 x 3.91 x 0.00