Skip to main content

MYM (SOICW 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
M24.3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MYM
Package Description
Descriptive text for this package.
24 LEAD SOIC (300MIL) (Pb-Free)
Package Status
Active
Package Type
SOICW
Class
PLASTIC
Package Code
The unique identifier of this package.
MYM
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
15.39mm
Width
7.49mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15.39 x 7.49 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 88 KB
1 item