Title | Information |
---|---|
Pkg. Name | MDP0044 |
Pkg. Previous Code | MZG |
Package Description | 14 LEAD TSSOP (4.4MM), NSEB (Pb-Free) |
Package Status | Active |
Package Type | TSSOP |
Class | PLASTIC |
Package Code | MZG |
Category | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 4.39mm |
Thickness | 0.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 5.00 x 4.39 x 0.90 |