Skip to main content

MZP (TSSOP 14)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0044
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MZP
Package Description
Descriptive text for this package.
TSSOP 5.00x4.40x0.9 mm 0.65mm Pitch
Package Status
Active
Package Type
TSSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
MZP
Category
G
Lead Count
14
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e3 Sn
Width
4.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 4.4 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 113 KB
1 item