Skip to main content

NAC (PLCC 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
N20.35
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
NAC
Package Description
Descriptive text for this package.
20 LEAD PLCC
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
NAC
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
8.89mm
Width
8.89mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.89 x 8.89 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 106 KB
1 item