Skip to main content

NBG12 (DFN 12)

Title Information
Package Description
Descriptive text for this package.
DFN 3.00x3.00x0.80 mm 0.50mm Pitch
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
NBG12
Category
G
Lead Count
12
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e3 Sn
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 3.0 x 0.8

Documentation

Type Title Date
Package Outline Drawing PDF 203 KB
1 item