Skip to main content

NBG28 (VFQFPN 28)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 5.00x5.00x0.80 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NBG28
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
5mm
Pb Free Category
e3 Sn
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.8mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.8

Documentation

Type Title Date
Package Outline Drawing PDF 149 KB
Certificate PDF 170 KB
2 items