Skip to main content

NCG20 (VFQFPN 20)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 4.00x4.00x0.75 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NCG20
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Cut Tape, Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.75