Title | Information |
---|---|
Package Description | VFQFPN 3.5 x3.5 x0.85mm 0.50mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code | NCV20 |
Category | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 3.5mm |
Pb Free Category | e3 Sn |
Width | 3.5mm |
Thickness | 0.85mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 3.5 x 3.5 x 0.85 |