Title | Information |
---|---|
Package Description Descriptive text for this package.
|
VFQFPN 5.00x5.00x0.90 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
NDG40 |
Category | G |
Lead Count | 40 |
Pb (Lead) Free | Yes |
Length | 5mm |
Pb Free Category | e3 Sn |
Width | 5mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
5.0 x 5.0 x 0.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 196 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 197 KB | |
Package Outline Drawing | PDF 193 KB | |
Package Outline Drawing | PDF 194 KB | |
Certificate | PDF 170 KB | |
6 items
|