Skip to main content

NDG48 (VFQFPN 48)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 6.00x6.00x0.90 mm 0.40mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NDG48
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e3 Sn
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.9