Skip to main content

NFT8 (DFN 8)

Title Information
Package Description
Descriptive text for this package.
DFN 6.00x5.00x0.75 mm 1.27mm Pitch
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
NFT8
Category
G
Lead Count
8
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e3 Sn
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 5.0 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 233 KB
1 item