Title | Information |
---|---|
Pkg. Name | N44.65 |
Pkg. Previous Code | NGH |
Package Description | 44 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | NGH |
Category | PLASTIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 16.51mm |
Width | 16.51mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 16.51 x 16.51 x 0.00 |