Skip to main content

NHG72 (VFQFPN 72)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 10.2 x 10.2 x 0.75 mm Body 0.5 m
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NHG72
Category
G
Lead Count
72
Pb (Lead) Free
Yes
Length
10.2mm
Pb Free Category
e3 Sn
Width
10.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.2 x 10.2 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 200 KB
1 item