Skip to main content

NHG80 (VFQFPN 80)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 6.00x6.00x0.85 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NHG80
Category
G
Lead Count
80
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e4 NiPdAu
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 229 KB
1 item