Skip to main content

NJG88 (VFQFPN 88)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 12.00x12.00x0.90 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NJG88
Category
G
Lead Count
88
Pb (Lead) Free
Yes
Length
12mm
Pb Free Category
e3 Sn
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.0 x 12.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 211 KB
1 item