Skip to main content

NKG28 (VFQFPN 28)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 6.00x6.00x0.90 mm 0.70mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NKG28
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e3 Sn
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.7mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 208 KB
1 item