Skip to main content

NLG10 (VFQFPN 10)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 2.00x2.00x1.00 mm 0.40mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NLG10
Category
G
Lead Count
10
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e3 Sn
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 2.0 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 188 KB
1 item