Skip to main content

NLG16 (VFQFPN 16)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 3.00x3.00x1.00 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NLG16
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e3 Sn
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 3.0 x 1.0

Documentation

Type Title Date
Package Outline Drawing PDF 190 KB
Package Outline Drawing PDF 198 KB
Certificate PDF 170 KB
Product Change Notice PDF 88 KB
End Of Life Notice PDF 46 KB
End Of Life Notice PDF 45 KB
6 items