Skip to main content

NLG28 (VFQFPN 28)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 6.00x6.00x0.85 mm 0.65mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NLG28
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e3 Sn
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.85

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 101 KB
Product Change Notice PDF 120 KB
3 items