Skip to main content

NLG52 (VFQFPN 52)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 8.00x8.00x0.90 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NLG52
Category
G
Lead Count
52
Pb (Lead) Free
Yes
Length
8mm
Pb Free Category
e3 Sn
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.0 x 8.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
Package Outline Drawing PDF 192 KB
Certificate PDF 170 KB
Product Change Notice PDF 120 KB
4 items