Skip to main content

NLG88 (VFQFPN 88)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 10.00x10.00x0.90 mm 0.40mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NLG88
Category
G
Lead Count
88
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e3 Sn
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 10.0 x 0.9

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 198 KB
Package Outline Drawing PDF 198 KB
Package Outline Drawing PDF 198 KB
4 items