Skip to main content

NPG20 (VFQFPN 20)

Title Information
Package Description
Descriptive text for this package.
VFQFP-N 4 X 4 X 1.0MM - NO LEAD
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NPG20
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
TUBE
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 1.0

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 82 KB
Product Change Notice PDF 376 KB
Product Change Notice PDF 178 KB
4 items