Skip to main content

NQQ100 (VFQFPN 100)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 8.00x8.00x0.55 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NQQ100
Category
G
Lead Count
100
Pb (Lead) Free
Yes
Length
8mm
Pb Free Category
e3 Sn
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.0 x 8.0 x 0.55

Documentation

Type Title Date
Package Outline Drawing PDF 224 KB
1 item