Skip to main content

NRG10 (VFQFPN 10)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 7.00x5.00x0.90 mm 2.54mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NRG10
Category
G
Lead Count
10
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e3 Sn
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
2.54mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 5.0 x 0.9

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 176 KB
2 items