Skip to main content

NRG16 (VFQFPN 16)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 4.50x3.50x0.95 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NRG16
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
4.5mm
Pb Free Category
e3 Sn
Width
3.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.95mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.5 x 3.5 x 0.95

Documentation

Type Title Date
Package Outline Drawing PDF 192 KB
Certificate PDF 170 KB
Product Change Notice PDF 120 KB
3 items