Skip to main content

NRG6 (DFN 6)

Title Information
Package Description
Descriptive text for this package.
DFN 2.00x3.00x0.90 mm 0.50mm Pitch
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
NRG6
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e3 Sn
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 3.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 66 KB
1 item