Skip to main content

NRW (PLCC 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
N32.45X55
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
NRW
Package Description
Descriptive text for this package.
32 LEAD PLCC
Package Status
Active
Package Type
PLCC
Class
PLASTIC
Package Code
The unique identifier of this package.
NRW
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
13.97mm
Width
11.43mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13.97 x 11.43 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 86 KB
1 item