Skip to main content

NSG16 (DFN 16)

Title Information
Package Description
Descriptive text for this package.
DFN 4.00x3.00x0.85 mm 0.45mm Pitch
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
NSG16
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Peak Reflow Temp
260°C
Pitch
0.45mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 3.0 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 206 KB
1 item