Skip to main content

NTG20 (VFQFPN 20)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 3.00x3.00x0.75 mm 0.40mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NTG20
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e3 Sn
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.0 x 3.0 x 0.75
Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 67 KB
2 items