Skip to main content

NTG32 (VFQFPN 32)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 6.00x6.00x0.75 mm 0.50mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NTG32
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e3 Sn
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 209 KB
1 item