Skip to main content

NTG68 (VFQFPN 68)

Title Information
Package Description
Descriptive text for this package.
VFQFPN 8.00x8.00x0.75 mm 0.40mm Pitch
Package Status
Active
Package Type
VFQFPN
Class
PLASTIC
Package Code
The unique identifier of this package.
NTG68
Category
G
Lead Count
68
Pb (Lead) Free
Yes
Length
8mm
Pb Free Category
e3 Sn
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.0 x 8.0 x 0.75